4.16 ATWILC Linux Release v14.3
The following are key enhancements and bug fixes in ATWILC Linux Release v14.3:
- European Telecommunications Standards Institute (ETSI) certification support to implement per channel Rx Received Signal Strength Indicator (RSSI) offset.
- Increased BLE transmit power granularity to 7 levels.
- Eliminate spurious emissions for BLE.
- Avoid user setting BLE power to the level exceeding Federal Communications Commission (FCC) recommendations.
- Fixed for low-side injection for higher channels on Bluetooth.
- Adding support on linux to change regulatory domains.
- Fixed to enable BT test mode from characterization GUI.
- Added new feature to the characterization GUI to send Host Controller Interface (HCI) commands, dynamically.
- Support for SPI on ATWILC3000 Shield board.
- Updated porting guide and linux user guide.
- Suspend/Resume support tested overnight.
- Phased out ATWILC1000 RevA (ATWILC10002xx).
- Eliminated Lint error in Wi-Fi firmware.
- Eliminated GCC warning in Wi-Fi driver.