4.14 ATWILC Linux Release v15.0
The following are new features in ATWILC Linux Release v15.0:
- Used staging ATWILC driver
- ATWILC3000 WFA certification.
The following are the bug fixes for RTP:
- DUT disconnects from the AP when AP is in mixed mode.
- Updated ATWILC1000 and ATWILC3000 gain tables
- Autorate Algorithm enhancements