4.7 ATWILC Linux Release v15.5
The following are the bug fixes for ATWILC Linux Release v15.5
- Fix Command(crc7) and Data(crc16) CRC check enabling on WILC SPI bus
- Fix WILC AP mode hang up issue
- Fix WILC1000 - Specific AP's are not getting detected during scan
- Fix WILC3000 SPI: Sometimes bus communication error observed during PS mode
- Fix WILC 3000 BLE fails to start advertising under some application command sequence
- Fix WILC1000 SPI: Fix TXQ starvation issue
- Fix Default GPIO's values are not getting populated
- Fix WILC SPI failure recovery mechanism issue
- Fix Gain table settings for WILC1000 and WILC3000 UA