4.17 ATWILC Linux Release v14.2
The following are key enhancements and bug fixes in ATWILC Linux Release v14.2:
- Fixed WEP40 and WEP104 shared authentication.
- Antenna diversity for ATWILC3000.
- Using latest tool chain to compile Wi-Fi firmwares.
- [ATWILC3000] Support for WILC3000D2.
- [ATWILC3000] Using PMU code 0x1 as recommended to pass FCC tests, and lowering sleep LDO voltage to code 0xe to minimize sleep current.