4.3 ATWILC Linux Release v16.1
The following are the bug fixes for ATWILC Linux Release v16.1
- Migrated WILC 1000/3000 driver on Linux kernel 6.1
- Fixed interoperability BlockAck QOS frame Ack failure with specific AP
- Fixed memory leak in Linux host driver when the hostapd is killed in AP mode