14.13.19 IPR1
Name: | IPR1 |
Offset: | 0xEBB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSCFIP | CSWIP | ADTIP | ADIP | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit 7 – OSCFIP Oscillator Fail Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 6 – CSWIP Clock-Switch Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 1 – ADTIP ADC Threshold Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – ADIP ADC Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |