14.13.4 PIR2
Name: | PIR2 |
Offset: | 0xECC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HLVDIF | ZCDIF | C2IF | C1IF | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – HLVDIF HLVD Interrupt Flag bit
Value | Description |
---|---|
1 | HLVD interrupt event has occurred |
0 | HLVD interrupt event has not occurred or has not been set up |
Bit 6 – ZCDIF Zero-Cross Detect Interrupt Flag bit
Value | Description |
---|---|
1 | ZCD Output has changed (must be cleared in software) |
0 | ZCD Output has not changed |
Bits 0, 1 – CxIF Comparator ‘x’ Interrupt Flag bit
Value | Description |
---|---|
1 | Comparator Cx output has changed (must be cleared by software) |
0 | Comparator Cx output has not changed |