14.13.11 PIE1
Name: | PIE1 |
Offset: | 0xEC3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSCFIE | CSWIE | ADTIE | ADIE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – OSCFIE Oscillator Fail Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – CSWIE Clock-Switch Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – ADTIE ADC Threshold Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – ADIE ADC Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |