14.13.12 PIE2
Name: | PIE2 |
Offset: | 0xEC4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HLVDIE | ZCDIE | C2IE | C1IE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – HLVDIE HLVD Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – ZCDIE Zero-Cross Detect Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bits 0, 1 – CxIE Comparator ‘x’ Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |