14.13.25 IPR7
Name: | IPR7 |
Offset: | 0xEC1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANIP | CRCIP | NVMIP | CWG1IP | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit 7 – SCANIP SCAN Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 6 – CRCIP CRC Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 5 – NVMIP NVM Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – CWG1IP CWG Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |