14.13.17 PIE7
Name: | PIE7 |
Offset: | 0xEC9 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANIE | CRCIE | NVMIE | CWG1IE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – SCANIE SCAN Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – CRCIE CRC Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – NVMIE NVM Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – CWG1IE CWG Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |