14.13.23 IPR5
Name: | IPR5 |
Offset: | 0xEBF |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR5GIP | TMR3GIP | TMR1GIP | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bit 2 – TMR5GIP TMR5 Gate Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 1 – TMR3GIP TMR3 Gate Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – TMR1GIP TMR1 Gate Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |