14.13.22 IPR4
Name: | IPR4 |
Offset: | 0xEBE |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR6IP | TMR5IP | TMR4IP | TMR3IP | TMR2IP | TMR1IP | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 5 – TMR6IP TMR6 to PR6 Match Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 4 – TMR5IP TMR5 Overflow Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 3 – TMR4IP TMR4 to PR4 Match Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 2 – TMR3IP TMR3 Overflow Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 1 – TMR2IP TMR2 to PR2 Match Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – TMR1IP TMR1 Overflow Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |