2.3.3.1 Size
For each of the windows 0 through 3, select one of the available window sizes: 4 KB, 8 KB, 16 KB, 32 KB, 64 KB, 128 KB, 256 KB, 512 KB, 1 MB, 2 MB, 4 MB, 8 MB, 16 MB, 32 MB, 64 MB, 128 MB, 256 MB, 512 MB, 1 GB and 2 GB.
The default selection is 4 KB. The size selected is mapped to bits [31:12] of WindowsX_1 where X can be 0, 1, 2, or 3.