2.3.3.3 Local Address
Local Address is 20 bits wide and is mapped to bits [31:12] of Base address AXI Master WindowsX_0. The LSB bits [11:0] of AXI Master WindowsX_0 are reserved and the configurator accounts for these bits. Do not include these reserved bits when you specify the local address.