2.3.2.1 ASPM L0s Capability
This is mandatory. Settings available are:
- L0s Acceptable Latency—Displays the list to choose one of the following latency values:
- Maximum of 64 ns
- Maximum of 128 ns
- Maximum of 256 ns
- Maximum of 512 ns
- Maximum of 1 µs
- Maximum of 2 µs
- Maximum of 4 µs
- No Limit
- FTS in Separate Clock Mode—Enter the number of FTS (Fast Training Sequences) required in separate clock mode. Valid values are from 0 through 255.
- FTS in Common Clock Mode—Enter the number of FTS (Fast Training Sequences) required in common clock mode. Valid values are from 0 through 255.