23.2.1.4 System Verification

You can perform system verification on a programmed device using the Silicon Explorer diagnostic tool. Refer to the Silicon Explorer Quick Start for information about using the Silicon Explorer.