23.4 Simulation with ModelSim
This chapter describes steps to perform behavioral, structural and timing simulation using the ModelSim simulator.
The procedures shown are for PC. The same setup procedures work similarly for UNIX. Use forward slashes in place of back slashes. For PC, type commands into the MTI window. For UNIX, type commands into a UNIX window.