13.6.7.2 HDL Templates
Warn me when templates are only copied to the clipboard enables a warning when you do not have an open HDL file and the template is copied to the clipboard. You must open an HDL file and past the clipboard contents manually. Deselect this option to disable the warning.