5.28.2 Constraint File Format by Family
Use the File Format by Family table to see which file formats apply to each type of constraint and each device family.
Family | Timing | Physical Placement | Netlist Optimiization | ||||
SDC | DCF | PDC | PIN | GCF | PDC | GCF | |
IGLOO | X | X | |||||
SmartFusion / Fusion | X | X | X | ||||
ProASIC3 | X | X | |||||
ProASIC PLUS | X | X | X | ||||
ProASIC | X | X | X | ||||
Axcelerator | X | X | X | ||||
eX | X | X | X | ||||
SX-A | X | X | X | ||||
SX | X | X | |||||
MX | X | X | |||||
DX | X | X | |||||
ACT3 | X | X | |||||
ACT2/1200XL | X | X | |||||
ACT1 | X | X | |||||
SDC – Synopsys Design Constraints
PDC – Physical Design Constraints for IGLOO, ProASIC3, SmartFusion, Fusion, and Axcelerator GCF – Design Constraints Format for ProASIC PLUS and ProASIC
DCF – Microchip Design Constraints Format PIN – Pin location constraints