15.12.3.4 Find Tab
The Find tab displays the results of a search performed with the Find command. You can create several Find tabs, one for each search (for example, Find1, Find2, or Find3). You can also drag and drop instances and ports from a Find output pane to the ChipPlanner window.
The right-click menu available from the Hierarchy window is also available from the Find tab.