20.4.19.5 Examples
The following example initializes all clocks after executing smartpower_init_do with -enables {true}: smartpower_init_set_enables_options -freq {10 MHz} -proba {20}
The following example initializes all clocks after executing smartpower_init_do with -enables {true}: smartpower_init_set_enables_options -freq {10 MHz} -proba {20}
Rev: A