13.12.7.1 How do I make connections?
Let SmartDesign do it for you. Right-click the Canvas and choose Auto Connect.
Auto Connect didn’t connect everything for me, how do I make manual connections?
- Select the pins you want connected by using the mouse and the CTRL key.
- Right-click one of the selected pins and choose Connect.
- For bus interface pins you can do the same thing, OR: Right click a bus interface pin, choose Find Compatible Bus Interfaces. A dialog box will display a list of the compatible bus interfaces in the design that you can connect to. Choose the bus interface you want to connect to from the list and click OK.