5.25.9 Updates
The Updates tab in the Preferences dialog box allows you to set your automatic software update preferences.
To set your automatic software update preferences:
- From the File menu, choose Preferences and Updates.
- Select one of the following options and click OK.
- Automatically check for updates at startup: Select to be notified of updates when you start Designer.
- Remind me to check for updates at startup: Select to be asked if you want to check for a software update when you start Designer.
- Do not check for updates or remind me at startup: Select if you do not want to check for software updates at startup.
- Automatically check for updates at startup: Select to be notified of updates when you start Designer.
To manually check for software updates, from the Help menu, select Check for Software Updates. This feature requires an internet connection.