9.1.1.4 Express Configuration Programming (IGLOO, ProASIC3 and Fusion devices only)
The following figure illustrates the Express Configuration Programming flow. In this flow, you can program security settings directly into IGLOO, ProASIC3, and Fusion family devices using the FlashPro® software.
Note: FlashPoint is integrated into the FlashPro v6.0 and later.