9.1.1.3 Operation/Production Programming

illustrates the production programming flow. In this flow, the operator imports the configuration file and begins programming the devices by clicking the Run button. Operator interaction with the FlashPro® software is intended to be minimal during production programming.

At the end of a programming session, the serialization log file (if applicable) and the programming log file are sent back to the production coordinator for record keeping.

Figure 9-3. Production Programming Flow
???