20.4.28.1 Arguments
-file {value}
Specifies the file to be removed.
-format VCD
Specifies that the type to be removed is a VCD file.
-opmode {value}
Specifies the operating mode. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
active | The operating mode is set to active |
static | The operating mode is set to static |
sleep | The operating mode is set to sleep |
Flash*Freeze | The operating mode is set to Flash*Freeze |
shutdown | The operating mode is set to shutdown |