13.24.9 Updates

The Updates tab in the Preferences dialog box allows you to set your automatic software update preferences.

To set your automatic software update preferences:

  1. From the File menu, choose Preferences and Updates.
  2. Choose one of the following options and click OK.
    • Automatically check for updates at startup: Select to be notified of updates when you start Designer.
    • Remind me to check for updates at startup: Select to be asked if you want to check for a software update when you start Designer.
    • Do not check for updates or remind me at startup: Select if you do not want to check for software updates at startup.
To manually check for software updates, from the Help menu, select Check for Software Updates.
Note: This feature requires an internet connection.