13.24.8 Directory Preferences
When executing a command or function such as Open or Save, Designer uses the directory you specify as the start-up directory.
To specify your directory preferences:
- From the File menu, choose Preferences.
- Click the Directory tab.
- Specify your Startup directory.
- Select your working directory options:
- To design file's directory when opening design: Select to automatically change directories when opening a design.
- To design file's directory when saving design: Select to automatically change directories when saving a design.
- To script file's directory when executing script: Select to automatically change directories when executing a script.
- Add design name to working directory when creating design: Select to enable a design name folder to be automatically created in the working directory when creating a new design.
- Click OK.