5.35.1 SmartDesign Menu
Command | Icon | Function |
Show Canvas View |
| Displays the Canvas |
Show Grid View |
| Displays the Grid |
Show Schematic View |
| Displays the Schematic Viewer |
Show Memory Map / Data Sheet | Displays the datasheet for the design | |
Check Design Rules |
| Runs the Design Rules Check |
Generate Design |
| Generates your SmartDesign component |
Auto Connect |
| Auto-connects instances |
Add Port | Adds a port to the top of the SmartDesign component |
Project Manager Window Menu
The Project Manager window menu controls the Design Flow, HDL Editor, and SmartDesign windows that open in the Project Manager.
Command | Function |
Close | Closes the active window (HDL Editor or Project Flow window) |
Close All | Closes all the open windows |
Cascade | Cascades all open windows in the Project Manager |
Command | Function |
Tile Vertically | Tiles all open windows in the Project Manager vertically |
Tile Horizontally | Tiles all open windows in the Project Manager horizontally |
Project Flow | Shows project flow window in Project Manager |
<*.vhd filename> | Shows VHD file, if open, in Project Manager |