18.4 Memory Cells
Embedded memory blocks in the A500K family can be configured as FIFO or static RAM with the following features:
- Basic block size is 256 word by 9 bit
- FIFO includes complete control logic
- Static RAM with independent read and write ports