9.1.2.1 Design Debug

The following figure illustrates the programming design flow when an engineer is in debug mode. In the programming design flow, the new files (FDB, UFC, EFC) are generated for a design change and are sent to the FlashPro® software for testing and debugging the design.

Figure 9-5. SmartFusion Programming Design Debug Flow
???