13.2 Creating Local Clock Regions in MultiView Navigator

For IGLOO, Fusion, ProASIC3, and Axcelerator families, user can use a PDC file to create local clock regions.

For ProASIC PLUS and ProASIC families, user can create local clock regions in ChipPlanner or define them in a GCF file. For more information, see the Floorplanning ProASIC/ProASIC PLUS Devices for Increased Performance application note.

For Axcelerator, user can create local clock regions in ChipPlanner or define them in a PDC file.

When you create a local clock region, the selected net and all the macros driven by that net are assigned to the local clock region.

For instructions on how to use the new feature, see the "Create Local Clock Regions in MVN" topic.