13.1 SmartFusion 060 Device Support
SmartFusion® 060 device support is now enabled in software. The following table lists the SmartFusion family details.
| Family | Die | Package | Speed | Core Volt | Temp | Platinum |
|---|---|---|---|---|---|---|
| SmartFusion® | A2F200M3F_060 | 256 FBGA | STD | 1.5 V | COM and IND | YES |
| -1 | ||||||
| 288 CS | STD | |||||
| -1 |