10.5.2 Fan-In Control Summary
The Fan-In Control tool gives advanced users the ability to control the buffering of clocks, asynchronous presets and clears, and other control signals. This tool is optional because default buffering values are provided for all signals. The tool supports two types of buffering control, automatic and no buffering, which provide maximum buffering flexibility.