10.5.2.2 Auto Buffering

Automatic buffering inserts buffers as required, and provides ease of use for fanning out heavily-loaded signals. Automatic buffering is the default buffering option for most signals. The value defined for automatic buffering indicates the maximum loading on the network for the given control signal. The core configurator software provides a single input for the signal and automatically inserts buffers/inverters with this option. The software also balances the loading as required.