8.1.3 Document Conventions
This document uses the following conventions.
Information input by the user follows this format:
keyboard input
The content of a file follows this format:
file contents
The <act_fam> variable represents an Microchip device family. To reference an actual family, substitute the name of the Microchip device when you see this variable. Available families are Fusion, IGLOO/e, ProASIC3/E, act1, act2 (for ACT2 and 1200XL devices), ACT3, 3200DX, MX, SX, SX-A, eX, Axcelerator, A500k, and APA.
The <vhd_fam> variable represents Compiled VHDL libraries. To reference an actual compiled library, substitute the name of the library Fusion, IGLOO/e, ProASIC3/E, act1, act2 (for ACT 2 and 1200XL devices), ACT3, A3200DX, MX, SX, eX, Axcelerator, A500k, and APA) when you see this variable. Compiled VHDL libraries must begin with an alpha character.