8.1.1 Document Organization

The Mentor Graphics eProduct Designer Interface Guide contains the following chapters:

Chapter 1 - Setup contains information about setting up the eProduct Designer software for use in creating Actel designs.

Chapter 2 - Design Flow describes the design flow for creating Actel designs using eProduct Designer software and Designer Series software.

Chapter 3 - Actel-Mentor Graphics Design Considerations contains information to assist you in creating Actel designs with eProduct Designer and Designer Series software.

Chapter 4 - Simulation Using ViewSim® contains information about simulating Actel designs with ViewSim.

Chapter 5 - Simulation Using SpeedWave™ contains information about simulating Actel designs with SpeedWave.