20.4.48.1 Arguments

-voltage{value}

Specifies the voltage supply in the operating conditions. The following table shows the acceptable values for this argument:

Value

Description

VCCA

Sets the voltage operating conditions for VCCA

VCCI 3.3

Sets the voltage operating conditions for VCCI 3.3

VCCI 2.5

Sets the voltage operating conditions for VCCI 2.5

VCCI 1.8

Sets the voltage operating conditions for VCCI 1.8

VCCI 1.5

Sets the voltage operating conditions for VCCI 1.5

VCC33A

Sets the voltage operating conditions for VCC33A

VCCDA

Sets the voltage operating conditions for VCCDA

-best{value}

Specifies the best voltage used for design-wide operating conditions.

-typical{value}

Specifies the typical voltage used for design-wide operating conditions.

-worst{value}

Specifies the worst voltage used for design-wide operating conditions.