20.4.1.5 Examples
This example generates an activity and hazards power report named report_power_activity_map.txt.
report -type "power_activity_map" -vcd_file "D:/FPU/mul.vcd" -style "Text" - partial_parse "TRUE" -start_time "0.05" -end_time "1.00" -auto_detect_top_level_name "TRUE" -report_query "Report by Net - Summary" -clock_settings "UUT/un3_out_3:Y:not_active" -clock_settings "clk:rising" -glitch_filtering "FALSE" - glitch_threshold "100" -auto_construct_virtual_clock "TRUE" -virtual_clock_period "10000.00" -virtual_clock_first_edge "0.00" -opmode "Active"\
{D:/FPU/report_power_activity_map.txt}