20.4.46.1 Arguments
-best{value}
Specifies the best temperature (in degrees Celsius) used for design-wide operating conditions.
-typical{value}
Specifies the typical temperature (in degrees Celsius) used for design-wide operating conditions.
-worst{value}
Specifies the worst temperature (in degrees Celsius) used for design-wide operating conditions.
-thermal_mode{value}
Specifies the mode in which the junction temperature is computed. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
ambient | The junction temperature will be iteratively computed with total static power |
opcond | The junction temperature will be given as one of the operating condition range values specified in the device selection |