7.6.2 Structural Simulation
Use the following procedure to perform a structural simulation of an Actel design:
- Synthesize your design. Refer to the documentation included with your synthesis tool for information about synthesis.
- Analyze the structural VHDL netlist
and the testbench. If you have not already generated a structural VHDL netlist, go
to Generating a Structural VHDL Netlist for the procedure. Type the
following commands at the prompt to analyze the VHDL netlist and
testbench:
analyze -src <design_name>.vhd -lib user.lib -lib $ALSDIR/lib/vtl/95/ swave/<vhd_fam> -libieee -lib synopsysanalyze -src <vhdl_test_bench>.vhd -lib user.lib -lib $ALSDIR/lib/vtl/ 95/swave/<vhd_fam> -libieee -lib synopsys - Simulate your design. Type the
following command at the
prompt:
vbsim -cfg <configuration_name> -until complete -lib user.lib -libieee -lib synopsys -lib $ALSDIR/lib/vtl/95/swave/ <vhd_fam>For example, to simulate a configuration namedcfg_tb_structurefor a 40MX device, type the following command at the prompt:vbsim -cfg cfg_tb_structure -until complete -lib user.lib -libieee -lib synopsys -lib $ALSDIR/lib/vtl/95/swave/a40mx
For more information about performing simulation with SpeedWave, see the Innoveda documentation.