20.4.20.5 Examples

The following example initializes all other sets after executing smartpower_init_do with -othersets {true}: smartpower_init_set_othersets_options -freq {10 MHz} -proba {20} [-with default]