5.1.2 Creating Local Clock Regions in MultiView Navigator
For IGLOO®, Fusion®, ProASIC® 3, and Axcelerator families, you can use a PDC file to create local clock regions.
For ProASIC PLUS® and ProASIC® families, you can create local clock regions in ChipPlanner or define them in a GCF file. See the Floorplanning ProASIC/ProASIC PLUS Devices for Increased Performance application note for more information.
For Axcelerator, you can create local clock regions in ChipPlanner or define them in a PDC file.
When you create a local clock region, the selected net and all the macros driven by that net are assigned to the local clock region.
See the Create Local Clock Regions in MVN topic for instructions on how to use the new feature.