13.20.2 Manual Connections

To make manual connections between to pins on the Canvas, select both pins (use CTRL + click), right-click either pin and choose Connect. If the pins cannot be legally connected the connection will fail.