20.4.12.1 Arguments

-domain_type {value}

Specifies the type of domain to create. The following table shows the acceptable values for this argument:

Value

Description

clock

The domain is a clock domain

set

The domain is a set domain

-domain_name {domain_name}

Specifies the name of the new domain.