5.21.4 Top-level Connections
Connections between instances of your design normally require an OUTPUT (Driver Pin) on one instance to one or more INPUT(s) on other instances. This is the basic connection rule that is applied when connecting.
However, directions of ports at the top level are specified from an external viewpoint of that module. For example, an INPUT on the top level is actually sending (‘driving’) signals to instances of components in your design. An OUTPUT on the top level is receiving (‘sinking’) data from a Driver Pin on an internal component instance in your SmartDesign design.
The implied direction is essentially reversed at the top-level. Making connections from an OUTPUT of a component instance to an OUTPUT of top-level is legal.
This same concept applies for bus interfaces; with normal instance to instance connections, a MASTER drives a SLAVE interface. However, they go through a similar reversal on the top-level.