20.4.45.1 Arguments
-voltage{value}
Specifies the voltage supply in the operating conditions. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
VCCA | Sets the voltage operating conditions for VCCA |
VCCI 3.3 | Sets the voltage operating conditions for VCCI 3.3 |
VCCI 2.5 | Sets the voltage operating conditions for VCCI 2.5 |
Value | Description |
|---|---|
VCCI 1.8 | Sets the voltage operating conditions for VCCI 1.8 |
VCCI 1.5 | Sets the voltage operating conditions for VCCI 1.5 |
VCC33A | Sets the voltage operating conditions for VCC33A |
VCCDA | Sets the voltage operating conditions for VCCDA |
-use{value}
Specifies the voltage in the operating conditions for each voltage supply. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
oprange | Sets the voltage in the operating conditions as specified in the Device Selection Wizard in Designer |
design | Sets the voltage in the operating conditions as specified in the SmartPower design-wide operating range. Applies to SmartPower only. |
mode | Sets the voltage in the operating conditions as specified in the SmartPower mode-specific operating range. Applies to SmartPower only. |