5.17.2.3 Making driver and bus interface pins unused

Driver or bus interface pins can be marked unused (floating/dangling) if you do not intend to use them as a driver in the design. If you mark a pin as unused the Design Rules Check does not return Floating Driver or Unconnected Bus Interface messages on the pin.

Once a pin is explicitly marked as unused it cannot be used to drive any inputs. The unused attribute must be explicitly removed from the pin in order to connect it later. To mark a driver or bus interface pin as unused:

  • Right-click the driver or bus interface pin and choose Mark as Unused
  • In the Grid Attribute column, click the attribute and select Mark as Unused