20.4.27.1 Arguments

-domain_type {value}

This specifies the type of domain to remove.The following table shows the acceptable values for this argument:

Value

Description

clock

The domain is a clock domain

set

The domain is a set domain

-domain_name {domain_name}

This specifies the name of the domain to remove